Fiber Optic Transceiver, SFP, CWDM 1610nm, ZX SMF 80KM, 1000Base DDM, ADVA Compliant

SKU FXC-SFP-C61ZX-1G-ADV
QTY available 4
Quantity Price
1 - 9 $28.57
10 - 24 $27.43
25 - 99 $26.28
100 + Call Us
Price $28.57

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-C61ZX-1G-ADV is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1610 nm. The L-com FXC-SFP-C61ZX-1G-ADV supports 80KM distance and is compliant with Adva system level specifications. The L-com FXC-SFP-C61ZX-1G-ADV features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C61ZX-1G-ADV is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Adva Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Documents and Resources