To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP, CWDM 1590nm, ZX SMF 80KM, 1000Base DDM, MRV Compliant

SKU FXC-SFP-C59ZX-1G-MRV
QTY available 4
Quantity Price
1 - 9 $28.57
10 - 24 $27.43
25 - 99 $26.28
100 + Call Us
Price $28.57

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-C59ZX-1G-MRV is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1590 nm. The L-com FXC-SFP-C59ZX-1G-MRV supports 80KM distance and is compliant with MRV system level specifications. The L-com FXC-SFP-C59ZX-1G-MRV features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C59ZX-1G-MRV is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with MRV Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Documents and Resources