L-com

Fiber Optic Transceiver, SFP, CWDM 1550nm, EZX SMF 120KM, 1000Base DDM, ADVA Compliant

  • Picture of Fiber Optic Transceiver, SFP, CWDM 1550nm, EZX SMF 120KM, 1000Base DDM, ADVA Compliant
Picture of Fiber Optic Transceiver, SFP, CWDM 1550nm, EZX SMF 120KM, 1000Base DDM, ADVA Compliant
SKU FXC-SFP-C55EZX1G-ADV
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFP-C55EZX1G-ADV is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1550 nm. The L-com FXC-SFP-C55EZX1G-ADV supports 120KM distance and is compliant with Adva system level specifications. The L-com FXC-SFP-C55EZX1G-ADV features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C55EZX1G-ADV is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 120km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Adva Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.