To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Optic Transceiver, SFP, CWDM 1530nm, ZX SMF 80KM, 1000Base DDM, Cisco Compliant

SKU FXC-SFP-C53ZX-1G-CSC
QTY available 4
Quantity Price
1 - 9 $28.57
10 - 24 $27.43
25 - 99 $26.28
100 + Call Us
Price $28.57

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-C53ZX-1G-CSC is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1530 nm. The L-com FXC-SFP-C53ZX-1G-CSC supports 80KM distance and is compliant with Cisco system level specifications. The L-com FXC-SFP-C53ZX-1G-CSC features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C53ZX-1G-CSC is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Cisco Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Documents and Resources