Fiber Optic Transceiver, SFP, CWDM 1530nm, EZX SMF 120KM, 1000Base DDM, Ciena Compliant

Item # FXC-SFP-C53EZX1G-CAN
Availability
4
Price Table
Quantity Price
1 - 9 $195.99
10 - 24 $188.15
25 - 99 $180.31
100 + Call Us
Add to Cart

Description

The L-com FXC-SFP-C53EZX1G-CAN is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1530 nm. The L-com FXC-SFP-C53EZX1G-CAN supports 120KM distance and is compliant with Ciena system level specifications. The L-com FXC-SFP-C53EZX1G-CAN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C53EZX1G-CAN is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 120km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Ciena Specification
Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business