L-com

Fiber Optic Transceiver, SFP, CWDM 1490nm, ZX SMF 80KM, 1000Base DDM, Cyan Compliant

  • Picture of Fiber Optic Transceiver, SFP, CWDM 1490nm, ZX SMF 80KM, 1000Base DDM, Cyan Compliant
Picture of Fiber Optic Transceiver, SFP, CWDM 1490nm, ZX SMF 80KM, 1000Base DDM, Cyan Compliant
SKU FXC-SFP-C49ZX-1G-CYN
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFP-C49ZX-1G-CYN is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1490 nm. The L-com FXC-SFP-C49ZX-1G-CYN supports 80KM distance and is compliant with Cyan system level specifications. The L-com FXC-SFP-C49ZX-1G-CYN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C49ZX-1G-CYN is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Cyan Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.