Fiber Optic Transceiver, SFP, CWDM 1470nm, ZX SMF 80KM, 1000Base DDM, Alcatel 7x50 Compliant

SKU FXC-SFP-C47ZX-1G-A7X
QTY available 4
Quantity Price
1 - 9 $28.57
10 - 24 $27.43
25 - 99 $26.28
100 + Call Us
Price $28.57

All Prices are in US Dollars and do not include duties



L-com’s FXC-SFP-C47ZX-1G-A7 is a SFP (Small Form-Factor Pluggable) transceiver, capable of supporting 1.25 Gbps data rates. Our fiber optic transceiver has a distance range of 80 km with CWDM (Coarse wavelength division multiplexing) modulation. This 1.25 Gbps Gigabit Ethernet transceiver is compatible with the Alcatel 7x50 platform, which makes it ideal for telecom, datacom, and government network applications. For questions related to our Alcatel 7x50 compatible transceivers, contact our expert technical support and sales team.

The L-com FXC-SFP-C47ZX-1G-A7 operates at a standard operating temperature ranging from 0 to 70 degrees C. Coarse wavelength division multiplexing (CWDM) is a method of combining multiple signals on laser beams at various wavelengths for transmission along fiber optic cables. This Alcatel 7x50 compatible SFP optical transceiver is designed with Digital Diagnostic Monitoring (DDM) technology, which enables the users to monitor key parameters that can affect the performance of a fiber optic transceiver. This SMF transceiver supports 80 km links over Single Mode fiber.

The Alcatel 7x50 system level criteria have been 100% adhered to in the design, programming, and testing of this SFP CWDM transceiver. An SFP/ small form-factor pluggable transceiver, is designed to support 100Mbps to 4Gbps Ethernet, Fiber Channel and SONET. This Alcatel 7x50 compatible transceiver has a CWDM transmitter operating at a 1470 wavelength. SFP transceivers support speeds up to 1.25 Gbps and feature an LC Duplex connector. Our L-com FXC-SFP-C47ZX-1G-A7 fiber optic transceiver has a minimum RX receiver sensitivity of 0 dBm.

The SFP fiber optic transceiver is one of thousands of L-com fiber optic connectivity products in-stock and ready to ship the same day. This FXC-SFP-C47ZX-1G-A7 1470 nm transceiver can be used in mobile back-haul buildout, access network, broadcasts, and OEM industries. Our expert technical support and knowledgeable sales team is ready to help you with the 1.25 Gbps CWDM SFP fiber optic or similar products.


Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Alcatel 7x50 Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Documents and Resources