Fiber Optic Transceiver, SFP, BiDi 1550TX/1490RX, ZX SMF 80 km, 1000Base DDM, Cisco ONS Compatible

Item # FXC-SFB-5480-1G-ONS
Availability
2
Price Table
Quantity Price
1 - 24 $87.99
25 - 49 $84.47
50 - 99 $81.83
100 + Call Us
Add to Cart

Description

The L-com FXC-SFB-5480-1G-ONS is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1490 nm and transmitting at 1550 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Cisco ONS system level specifications. The L-com FXC-SFB-5480-1G-ONS has a maximum reach of 80 km to meet current and future networking requirements. The L-com FXC-SFB-5480-1G-ONS features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-5480-1G-ONS is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 80 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Cisco ONS system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet