To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Fiber Optic Transceiver, SFP, BiDi 1310TX/1550RX, EX SMF 40 km, 1000Base DDM, Juniper Compatible

  • Picture of Fiber Optic Transceiver, SFP, BiDi 1310TX/1550RX, EX SMF 40 km, 1000Base DDM, Juniper Compatible
Picture of Fiber Optic Transceiver, SFP, BiDi 1310TX/1550RX, EX SMF 40 km, 1000Base DDM, Juniper Compatible
SKU FXC-SFB-3540-1G-JUN
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFB-3540-1G-JUN is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1550 nm and transmitting at 1310 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Juniper system level specifications. The L-com FXC-SFB-3540-1G-JUN has a maximum reach of 40 km to meet current and future networking requirements. The L-com FXC-SFB-3540-1G-JUN features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-3540-1G-JUN is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 40 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Juniper system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.