We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Transceiver, SFP, 850nm, SX MMF 550m, 1000Base DDM, MSA

SKU FXC-SFP-SX-1G-MSA
Available to Ship Call us
Quantity Price
1 - 24 $8.99
25 - 49 $8.54
50 - 99 $8.09
100 + Call Us
Price $8.99

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-SX-1G-MSA is an SFP form-factor transceiver, supporting 1G Ethernet rates. The L-com FXC-SFP-SX-1G-MSA supports 550M distance and it is MSA compliant transceiver. The L-com FXC-SFP-SX-1G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-SX-1G-MSA is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 550M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.