L-com

Fiber Optic Transceiver, SFP, 850nm, SX MMF 550m, 1000Base DDM, Brocade/Foundry

SKU FXC-SFP-SX-1G-BFO
QTY available 4
Quantity Price
1 - 24 $8.14
25 - 49 $7.73
50 - 99 $7.33
100 + Call Us
Price $8.14

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-SX-1G-BFO is an SFP form-factor transceiver, supporting 1G Ethernet rates. The L-com FXC-SFP-SX-1G-BFO supports 550M distance and it is Brocade/Foundry compliant transceiver. The L-com FXC-SFP-SX-1G-BFO features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-SX-1G-BFO is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 550M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Brocade/Foundry SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business