L-com

Fiber Optic Transceiver, SFP, 1550nm, ZX SMF 80km, 1000Base DDM, Ciena

  • Picture of Fiber Optic Transceiver, SFP, 1550nm, ZX SMF 80km, 1000Base DDM, Ciena
Picture of Fiber Optic Transceiver, SFP, 1550nm, ZX SMF 80km, 1000Base DDM, Ciena
SKU FXC-SFP-ZX-1G-CAN
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFP-ZX-1G-CAN is an SFP form-factor transceiver, supporting 1G Ethernet rates. The L-com FXC-SFP-ZX-1G-CAN supports 80KM distance and it is Ciena compliant transceiver. The L-com FXC-SFP-ZX-1G-CAN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-ZX-1G-CAN is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Ciena SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.