Fiber Optic Transceiver, SFP+, 1550nm, ZR SMF 80km, 10G DDM, Tejas Network

Item # FXC-SFPP-ZR-10G-TEN
Availability
4
Price Table
Quantity Price
1 - 9 $436.99
10 - 24 $419.51
25 - 99 $402.03
100 + Call Us
Add to Cart

Description

The L-com FXC-SFPP-ZR-10G-TEN is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-ZR-10G-TEN supports 80KM distance and it is Tejas Network compliant transceiver. The L-com FXC-SFPP-ZR-10G-TEN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-ZR-10G-TEN is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 80km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Tejas Network SFPP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business