We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Transceiver, SFP+, 1310nm, LR SMF 10km, 10G DDM, Avaya/Nortel Passport

SKU FXC-SFPP-LR-10G-ANP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFPP-LR-10G-ANP is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-LR-10G-ANP supports 10KM distance and it is Avaya/Nortel Passport compliant transceiver. The L-com FXC-SFPP-LR-10G-ANP features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-LR-10G-ANP is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFPP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Avaya/Nortel Passport SFPP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.