L-com

Fiber Optic Terminator Connector, LC/UPC

  • Picture of Fiber Optic Terminator Connector, LC/UPC
Picture of Fiber Optic Terminator Connector, LC/UPC
SKU FOTRM-LCU
Available to Ship 18
Quantity Price
1 - 24 $24.69
25 - 49 $23.46
50 - 99 $22.22
100 + Call Us
Price $24.69

All Prices are in US Dollars and do not include duties



The L-com FOTRM-LCU is a single mode fiber optic terminator in a LC/UPC form factor. The FOTRM-LCU utilizes zirconia ferrules to reduce back reflection into fiber optic systems. The connector end of the FOTRM-LCU is environmentally sealed for added protection. The FOTRM-LCU from L-com is constructed of the highest quality materials, is factory tested, and is in stock and ready to ship. Order today!

Features
  • LC/UPC Single mode 9/125 Terminator
  • Zirconia ferrules reduce back reflection (<-50dB)
  • Connector end is environmentally sealed

Application
  • FTTX Applications
  • Fiber Termination
  • Used to fill unused ports in patch panels

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.