L-com

Fiber Optic Stripper for 250um, 900um, 3mm Jackets/Buffers, 3 Hole

  • Picture of Fiber Optic Stripper for 250um, 900um, 3mm Jackets/Buffers, 3 Hole
Picture of Fiber Optic Stripper for 250um, 900um, 3mm Jackets/Buffers, 3 Hole
SKU FOT-ST-31
Available to Ship 1
Quantity Price
1 - 24 $48.99
25 - 49 $47.03
50 - 99 $45.56
100 + Call Us
Price $48.99

All Prices are in US Dollars and do not include duties



The L-com FOT-ST-31 fiber optic stripper is designed for stripping of fiber jackets and buffers. It is intended for use with both 250µm and 900µm buffers, as well as 3mm outer jacket layers. The stripper features 3 holes for the different diameters. The FOT-ST-31 has precision blades, resulting in clean, consistent strips. The L-com FOT-ST-31 is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Comfortable, hand-held fiber stripper
  • strips jacket and buffers
  • 3-hole stripper design

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-31
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
6.25 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.