Description
L-Com’s Fiber Optic Sensor Cable FOACAMPTR32 is in stock and ready to ship on the same day of order. The 2M (meter) fiber optic sensor cable is a thru-beam type optical cable. The M3 black thru-beam sensor cable has a stainless steel head, R25 bend radius, and flexible PVC jacket which makes the cable well suited for demanding industrial environments. The straight 2.2mm fiber sensor ends make them compatible with industry standard amplifier ports, making interchanging quick and easy.
Our IOT proximity sensor specialists are ready and available to answer any questions you may have on the FOACAMPTR32 fiber optic sensor cable. This fiber optic sensor cable is a 2 meter, thru-beam, M3, straight, R25 IOT proximity sensor. The 2-meter thru-beam cable is durable and easy to mount.
Contact L-Com’s expert technical support for assistance with the fiber optic IOT proximity sensor cable or any IOT proximity sensor. Download our FOACAMPTR32 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your fiber optic sensor cable will be exact to your specification.
The sensor cable FOACAMPTR32 from L-Com is used in conjunction with fiber optic sensor amplifiers, the resulting optical sensor is well suited for use in manufacturing and other industrial applications where fast, accurate sensing is critical. Order your fiber optic sensor cable FOACAMPTR32 today from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.
Features
Application
|