We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Sensor Cable - 2M, Diffuse reflection, D=1.5, straight, R2

SKU FOACAMPDR49Y
Available to Ship 4
Quantity Price
1 - 24 $25.79
25 - 49 $24.50
50 - 99 $23.21
100 + Call Us
Price $25.79

All Prices are in US Dollars and do not include duties



L-Com’s Fiber Optic Sensor Cable FOACAMPDR49Y is in stock and ready to ship on the same day of order. The 2M (meter) fiber optic sensor cable is a diffuse reflection type optical cable. The D=1.5 black diffuse reflection sensor cable has a stainless steel head, R2 bend radius, and flexible PVC jacket which makes the cable well suited for demanding industrial environments. The straight 2.2mm fiber sensor ends make them compatible with industry standard amplifier ports, making interchanging quick and easy. Our IOT proximity sensor specialists are ready and available to answer any questions you may have on the FOACAMPDR49Y fiber optic sensor cable. This fiber optic sensor cable is a 2 meter, diffuse reflection, D=1.5, straight, R2 IOT proximity sensor. The 2-meter diffuse reflection cable is durable and easy to mount. Contact L-Com’s expert technical support for assistance with the fiber optic IOT proximity sensor cable or any IOT proximity sensor. Download our FOACAMPDR49Y datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your fiber optic sensor cable will be exact to your specification. The sensor cable FOACAMPDR49Y from L-Com is used in conjunction with fiber optic sensor amplifiers, the resulting optical sensor is well suited for use in manufacturing and other industrial applications where fast, accurate sensing is critical. Order your fiber optic sensor cable FOACAMPDR49Y today from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Durable stainless steel head
  • flexable jacket
  • Standard 2.2mm diameter ferrules
  • Stable performance

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage
  • Warehouse automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.