Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Fiber Optic Sensor Cable, 2M Flat Bracket Type, Thru-beam, R2 POF, 4 mm Thick Rectangular Sensing End and Flat Side Beam Exit

  • Picture of Fiber Optic Sensor Cable, 2M Flat Bracket Type, Thru-beam, R2 POF, 4 mm Thick Rectangular Sensing End and Flat Side Beam Exit
  • Picture of Fiber Optic Sensor Cable, 2M Flat Bracket Type, Thru-beam, R2 POF, 4 mm Thick Rectangular Sensing End and Flat Side Beam Exit
  • Picture of Fiber Optic Sensor Cable, 2M Flat Bracket Type, Thru-beam, R2 POF, 4 mm Thick Rectangular Sensing End and Flat Side Beam Exit
Picture of Fiber Optic Sensor Cable, 2M Flat Bracket Type, Thru-beam, R2 POF, 4 mm Thick Rectangular Sensing End and Flat Side Beam Exit
SKU FOACAMPTF54UA
Available to Ship 10
Quantity Price
1 - 9 $187.99
10 - 24 $180.47
25 - 99 $172.95
100 + Call Us
Price $187.99

All Prices are in US Dollars and do not include duties



L-com’s FOACAMPTF54UA fiber optic sensor cable is a thru-beam type optical cable. This 2M (meter) fiber optic sensor cable is in stock and ready to ship on the same business day of the order. Our black thru-beam sensor cable has a durable stainless steel head, R2 bend radius, and flexible polyethylene jacket, which makes the cable well-suited for demanding industrial environments. The 2.2mm amplifier ends make this cable compatible with industry-standard amplifier ports, making interchanging quick and easy.

The POF sensor cable from L-com can operate at temperatures ranging from -20 to 50 degrees C. Our IOT proximity sensor specialists are ready and available to answer any questions you may have about the FOACAMPTF54UA fiber optic cable. Our thru-beam fiber optic sensor cable can detect an object with a minimum size of 0.05 mm. This 2M flat bracket sensor cable is ideal for industrial automation, discrete manufacturing, high-volume production, automotive manufacturing, stamping and plastic injection molding, packaging, food and beverage, and warehouse automation applications.

Our black thru-beam optical cable has a nominal sensing distance of 450 mm and a maximum sensing distance of 1300 mm, which varies based on the amplifier used. Contact L-com’s expert technical support for assistance with the fiber optic IOT proximity sensor cable or any IOT proximity sensor. Download our FOACAMPTF54UA datasheet with specifications and a CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your fiber optic sensor cable will be exactly as specified.

The sensor cable FOACAMPTF54UA from L-com is used in conjunction with fiber optic sensor amplifiers, and the resulting optical sensor is well suited for use in manufacturing and other industrial applications where fast and accurate sensing is critical. Order your fiber optic sensor cable FOACAMPTF54UA today from L-com. There is no MOQ (minimum order quantity), and the product ships the same business day from our warehouse.


Features
  • Durable stainless steel head
  • Flexible jacket
  • Standard 2.2mm diameter ferrules
  • Stable performance

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage
  • Warehouse automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.