L-com

Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Multimode w/ Dust Cap

  • Picture of Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Multimode w/ Dust Cap
Picture of Ruggedized LC IP68 D38999 Jam Nut Receptacle, Duplex, Multimode w/ Dust Cap
SKU RLRJ121LC01A
Available to Ship 13
Quantity Price
1 - 9 $213.99
10 - 24 $209.71
25 - 99 $205.43
100 + Call Us
Price $213.99

All Prices are in US Dollars and do not include duties



L-com's ruggedized LC fiber receptacles combine the small form factor of a duplex LC fiber connector with the ruggedness of a harsh environment connector. When mated or capped, an IP68 rating protects your application from moisture, liquid and dust. A robust 450lb crush resistance will survive even the most harsh and demanding environments with ease. Ruggedized LC fiber receptacles are designed to integrate with other ruggedized LC plugs as well as standard LC connectors. Parts are available in Multimode, Single Mode and Single Mode APC Polish. All plugs and receptacles come with dust caps. Contact our technical support today to discuss your application.

Features
  • IP68 rating when mated or capped for maximum protection against water and dust
  • Temperature range of -40°C to 85°C
  • 450lb crush resistance
  • Circular D38999 Jam-nut design does not require any additional hardware for mounting
  • Mates with L-com's RLRB line of plugs as well as standard LC connectors (standard LC connections are not IP rated)

Application
  • Deployable mobile systems or Military applications
  • CATV or LAN
  • Industrial, Outdoor or Extreme environments
  • Telecommunications
  • Data Center and Processing Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.