L-com

Fiber Optic Ruby Scribe 60 degree angled wedge tip 6.0mm cutting edge

  • Picture of Fiber Optic Ruby Scribe 60 degree angled wedge tip 6.0mm cutting edge
Picture of Fiber Optic Ruby Scribe 60 degree angled wedge tip 6.0mm cutting edge
SKU FOT-SC-60S
Available to Ship 2
Quantity Price
1 - 24 $25.59
25 - 49 $24.57
50 - 99 $23.80
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



The L-com FOT-SC-60S Ruby Scribe features a 60 degree angled cutting edge in a lightweight plastic housing. The FOT-SC-60S scribe is used for the termination of fiber optic cable assemblies. Then pen-like shape makes it comfortable and easy to use. The L-com FOT-SC-60S is one of thousands of high quality fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like scribe Tool
  • Ruby Tip scribe with 60 degree angle, 30 degree bevel
  • Wider 6.0mm Cutting length
  • Safety cap to protect cutting blade when not in use

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-SC-60S
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
1 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.