Fiber Optic Patch Cable LC/UPC to ST/UPC Simplex 50/125 OM4 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 15 meter

Item # FCA-M4LC-STS-15
Availability
14
Price Table
Quantity Price
1 - 24 $7.60
25 - 49 $7.22
50 - 99 $6.84
100 + Call Us
Add to Cart

Description

The L-com FCA-M4LC-STS-15 is a simplex multimode OM4 armored fiber optic patch cable, with LC/UPC to ST/UPC connectors. The L-com FCA-M4LC-STS-15 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M4LC-STS-15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM4 multimode armored fiber optic patch cable
  • LC/UPC to ST/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA