L-com

Fiber Optic Patch Cable FC/UPC to SC/UPC Simplex 50/125 OM3 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 15 meter

  • Picture of Fiber Optic Patch Cable FC/UPC to SC/UPC Simplex 50/125 OM3 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 15 meter
Picture of Fiber Optic Patch Cable FC/UPC to SC/UPC Simplex 50/125 OM3 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 15 meter
SKU FCA-M3FC-SCS-15
Available to Ship 15
Quantity Price
1 - 24 $8.19
25 - 49 $7.78
50 - 99 $7.37
100 + Call Us
Price $8.19

All Prices are in US Dollars and do not include duties



The L-com FCA-M3FC-SCS-15 is a simplex multimode OM3 armored fiber optic patch cable, with FC/UPC to SC/UPC connectors. The L-com FCA-M3FC-SCS-15 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M3FC-SCS-15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM3 multimode armored fiber optic patch cable
  • FC/UPC to SC/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.