Fiber Optic Patch Cable ST/APC to ST/APC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 15 meter

Item # FCA-SSTASTAD15
Availability
22
Price Table
Quantity Price
1 - 24 $15.06
25 - 49 $14.31
50 - 99 $13.55
100 + Call Us
Add to Cart

Description

The L-com FCA-SSTASTAD15 is a Duplex single mode armored fiber optic patch cable, with ST/APC to ST/APC connectors. The L-com FCA-SSTASTAD15 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SSTASTAD15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • ST/APC to ST/APC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA