L-com

Fiber Optic Patch Cable SMA/PC-SMA/PC Simplex 50/125 OM5 Multimode Fiber 3.0mm PVC Jacket 5 meters

  • Picture of Fiber Optic Patch Cable SMA/PC-SMA/PC Simplex 50/125 OM5 Multimode Fiber 3.0mm PVC Jacket 5 meters
  • Picture of Fiber Optic Patch Cable SMA/PC-SMA/PC Simplex 50/125 OM5 Multimode Fiber 3.0mm PVC Jacket 5 meters
  • Picture of Fiber Optic Patch Cable SMA/PC-SMA/PC Simplex 50/125 OM5 Multimode Fiber 3.0mm PVC Jacket 5 meters
  • Picture of Fiber Optic Patch Cable SMA/PC-SMA/PC Simplex 50/125 OM5 Multimode Fiber 3.0mm PVC Jacket 5 meters
Picture of Fiber Optic Patch Cable SMA/PC-SMA/PC Simplex 50/125 OM5 Multimode Fiber 3.0mm PVC Jacket 5 meters
SKU FCA-SMPSMP-SPM5V-05
Available to Ship 5
Quantity Price
1 - 9 $169.99
10 - 24 $166.59
25 - 99 $163.19
100 + Call Us
Price $169.99

All Prices are in US Dollars and do not include duties



The L-com FCA-SMPSMP-SPM5V-05 is a Simplex OM5 Multimode Fiber optic patch cord with SMA/PC to SMA/PC connectors with a cable length of 5 meters. The SMA Connector, also known as the SMA905 or FSMA Connector, was one of the first fiber optic interconnect system that gained industry wide acceptance. Today's L-com FCA-SMPSMP-SPM5V-05 is optimized for military, industrial and medical applications with the highest quality OM5 Multimode Fiber and protected by the industry's best 3.0mm PVC jacket. The L-com FCA-SMPSMP-SPM5V-05 offers performance characteristics of ≤0.2dB for Insertion Loss and a typical Return Loss of ≥30dB at Operating Wavelength of 850nm/1300nm making the L-com FCA-SMPSMP-SPM5V-05 an ideal choice for designs requiring threaded fiber optic interconnects. L-com offers all form factors of Fiber Optical Cables, Fiber Optic Adapters/Couplers and Optical transceivers for all your photonic applications and product needs. Now you have a reliable, compatible and affordable means to expand your fiber optic designs and products while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Precision Performance Characteristics - Insertion Loss ≤0.2dB; Return Loss ≥30dB
  • Duplex Clip Prevents the Fiber from Rotating and Maintains the Polarity
  • A Wideband OM5 Multimode Fiber Solution, supporting Operating Wavelength 850nm/1300nm
  • Durable and Reliable
  • Custom lengths and configurations available

Application
  • Medical Technology
  • High-power coupling
  • Data and video Transmission
  • Industrial Spectroscopy
  • Legacy Military
  • Photonics


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.