L-com

Fiber Optic Patch Cable, SMA/PC-FC/APC Duplex 9.25/125 µm OS1 Single Mode Fiber 3.0mm PVC-5M

  • Picture of Fiber Optic Patch Cable, SMA/PC-FC/APC Duplex  9.25/125 µm OS1 Single Mode Fiber 3.0mm PVC-5M
  • Picture of Fiber Optic Patch Cable, SMA/PC-FC/APC Duplex  9.25/125 µm OS1 Single Mode Fiber 3.0mm PVC-5M
  • Picture of Fiber Optic Patch Cable, SMA/PC-FC/APC Duplex  9.25/125 µm OS1 Single Mode Fiber 3.0mm PVC-5M
  • Picture of Fiber Optic Patch Cable, SMA/PC-FC/APC Duplex  9.25/125 µm OS1 Single Mode Fiber 3.0mm PVC-5M
Picture of Fiber Optic Patch Cable, SMA/PC-FC/APC Duplex  9.25/125 µm OS1 Single Mode Fiber 3.0mm PVC-5M
SKU FCA-SMAFCA-DPS1V-05
Available to Ship 10
Quantity Price
1 - 9 $107.99
10 - 24 $105.83
25 - 99 $103.67
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



The L-com FCA-SMAFCA-DPS1V-05 is a Duplex OS1 Single Mode Fiber optic patch cord with SMA/APC to FC/APC connectors with a cable length of 5 meters. The SMA Connector, also known as the SMA905 or FSMA Connector, was one of the first fiber optic interconnect system that gained industry wide acceptance. Today's L-com FCA-SMAFCA-DPS1V-05 is optimized for military, industrial and medical applications with the highest quality OS1 Single Mode Fiber and protected by the industry's best 3.0mm PVC jacket. The L-com FCA-SMAFCA-DPS1V-05 offers performance characteristics of ≤0.3dB for Insertion Loss and a typical Return Loss of ≥60dB at Operating Wavelength of 1310nm/1550nm making the L-com FCA-SMAFCA-DPS1V-05 an ideal choice for designs requiring threaded fiber optic interconnects. L-com offers all form factors of Fiber Optical Cables, Fiber Optic Adapters/Couplers and Optical transceivers for all your photonic applications and product needs. Now you have a reliable, compatible and affordable means to expand your fiber optic designs and products while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Precision Performance Characteristics - Insertion Loss ≤0.3dB; Return Loss ≥50dB
  • A Wideband OS1 Single Mode Fiber Solution, supporting Operating Wavelength 1310nm/1550nm
  • Durable and Reliable
  • Custom lengths and configurations available

Application
  • Medical Technology
  • High-power coupling
  • Data and video Transmission
  • Industrial Spectroscopy
  • Legacy Military
  • Photonics


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.