L-com

Fiber Optic Patch Cable, Simplex LC APC to SC UPC, SM OS2, 2.0mm LSZH, Yellow-1M

  • Picture of Fiber Optic Patch Cable, Simplex LC APC to SC UPC, SM OS2, 2.0mm LSZH, Yellow-1M
Picture of Fiber Optic Patch Cable, Simplex LC APC to SC UPC, SM OS2, 2.0mm LSZH, Yellow-1M
SKU FCA-1S2LCASCUZ2-1
Available to Ship Call us
Quantity Price
1 - 24 $34.70
25 - 49 $32.97
50 - 99 $31.23
100 + Call Us
Price $34.70

All Prices are in US Dollars and do not include duties



The FCA-1S2LCASCUZ2-1 from L-com is a fiber optic patch cable that is equipped with simplex LC/APC to SC/UPC connectors. This cable comes with a single mode OS2 fiber that offers stable, high-speed transmission over long distances. Our yellow fiber optic cable assembly has an LSZH-rated PE jacket.

This 1-meter-long simplex fiber optic cable has a fiber diameter of 9/125 µm and a cable diameter of 2 mm. With an operating temperature range of -20 to 70 degrees C, this cable provides reliable performance across diverse conditions. Our patch cable assembly is suitable for applications such as telecom and networking, data centers, enterprise and corporate networks, broadcasting and media production, military and defense, healthcare and medical imaging, transportation and rail, and oil and gas.

Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. L-com’s FCA-1S2LCASCUZ2-1 patch cable has a maximum insertion loss of 0.3 dB. Additional dimensions, specifications, and CAD drawings for this simplex fiber optic cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of single mode OS2 fiber optic cable assemblies for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal simplex LC/APC to SC/UPC patch cable that meets your requirements.


Features
  • Single Mode OS2 fiber optic cable assembly
  • Simplex LC APC to SC UPC
  • Indoor Low Smoke Zero Halogen (LSZH) cable
  • Suitable for confined installations where flame resistance is required
  • Custom lengths available with the same fast delivery

Application
  • Telecom & Networking
  • Data Centers
  • Enterprise and Corporate Networks
  • Broadcasting & Media Production
  • Military & Defense
  • Healthcare & Medical Imaging
  • Transportation & Rail
  • Oil & Gas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.