L-com

Fiber Optic Patch Cable SC/PC-SC/PC Duplex 100/140 Large Core Multimode Fiber 3.0mm PVC 1 m

SKU FCA-SCSC-DPLCV-01
Available to Ship 15
Quantity Price
1 - 9 $113.99
10 - 24 $111.71
25 - 99 $109.43
100 + Call Us
Price $113.99

All Prices are in US Dollars and do not include duties



The L-com FCA-SCSC-DPLCV-01 is a Duplex 100/140 Large Core Multimode Fiber optic patch cable with SC/PC to SC/PC connectors with cable lengths of 1 and 5 meters. For optimum power transmission the L-com FCA-SCSC-DPLCV-01 has been manufactured with the highest quality 100/140 Large Core Multimode Fiber and protected by the industry's best 3.0mm PVC jacket. The Large Core Multimode Fiber used in L-com FCA-SCSC-DPLCV-01 has a power rating from 3 to 10 watts making this Fiber Optic Patch Cable an ideal choice for therapeutic and surgical medical applications and high-power lasers widely used in industrial and telecommunications products. L-com offers all brands and form factors of Fiber Optical Cables, Fiber Optic Adapters/Couplers and Optical transceivers for all your photonic applications and product needs. Now you have a reliable, compatible and affordable means to expand your fiber optic designs and products while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • 100/140 Large Core Fiber - 100um Core Size - 140um Cladding
  • Suitable for high-powered applications up to 10 watts
  • Optimized for operation at the 850nm and 1300nm
  • Industrial grade PVC Jacket

Application
  • Power transmissions using a high-power laser source
  • Optical pumping of solid-state lasers
  • Sensing - DTS, DSS and DAS
  • Spectroscopy
  • Medical Instruments - Optogenetics


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.