L-com

Fiber Optic Patch Cable LC to LC Duplex 50/125 multimode OM4 OFNP, 2 meter

  • Picture of Fiber Optic Patch Cable LC to LC Duplex 50/125 multimode OM4 OFNP, 2 meter
Picture of Fiber Optic Patch Cable LC to LC Duplex 50/125 multimode OM4 OFNP, 2 meter
SKU FCA-LCLC-DPM4P-02
Available to Ship 23
Quantity Price
1 - 24 $31.79
25 - 49 $30.20
50 - 99 $28.61
100 + Call Us
Price $31.79

All Prices are in US Dollars and do not include duties



The L-com FCA-LCLC-DPM4P-02 is a Duplex multimode fiber optic patch cable, with LC to LC connectors. The L-com FCA-LCLC-DPM4P-02 is constructed with 50/125 OM4 multimode fiber, and has a plenum-rated (OFNP) jacket. L-com's FCA-LCLC-DPM4P-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex multimode fiber optic patch cable
  • LC to LC connectors
  • 50/125 OM4 fiber
  • plenum-rated (OFNP) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.