To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Optic Patch Cable LC to LC Duplex 50/125 multimode OM2 LSZH, 10 meter

SKU FCA-LCLC-DPM2Z-10
QTY available 8
Quantity Price
1 - 24 $34.99
25 - 49 $33.24
50 - 99 $31.49
100 + Call Us
Price $34.99

All Prices are in US Dollars and do not include duties



The L-com FCA-LCLC-DPM2Z-10 is a Duplex multimode fiber optic patch cable, with LC to LC connectors. The L-com FCA-LCLC-DPM2Z-10 is constructed with 50/125 OM2 multimode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LCLC-DPM2Z-10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex multimode fiber optic patch cable
  • LC to LC connectors
  • 50/125 OM2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity