Fiber Optic Patch Cable LC/APC to ST/APC Simplex 9/125 SMF G.652.D 3.0mm Black, (LSZH) w/ internal spiral armor, 2 meter

Item # FCA-SLCASTAS2
Availability
14
Price Table
Quantity Price
1 - 24 $3.60
25 - 49 $3.42
50 - 99 $3.24
100 + Call Us
Add to Cart

Description

The L-com FCA-SLCASTAS2 is a Simplex single mode armored fiber optic patch cable, with LC/APC to ST/APC connectors. The L-com FCA-SLCASTAS2 is constructed with 9/125 G.652.D single mode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SLCASTAS2 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • LC/APC to ST/APC connectors
  • 9/125 G.652.D fiber
  • 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA