L-com

Fiber Optic Patch Cable LC/APC to MTRJ/UPC Duplex 9/125 SMF G.652.D 4.8mm LSZH w/internal spiral armor, 10 meter

  • Picture of Fiber Optic Patch Cable LC/APC to MTRJ/UPC Duplex 9/125 SMF G.652.D 4.8mm LSZH w/internal spiral armor, 10 meter
Picture of Fiber Optic Patch Cable LC/APC to MTRJ/UPC Duplex 9/125 SMF G.652.D 4.8mm LSZH w/internal spiral armor, 10 meter
SKU FCA-SLCAMTRJUD10
Available to Ship 20
Quantity Price
1 - 24 $42.79
25 - 49 $40.65
50 - 99 $38.51
100 + Call Us
Price $42.79

All Prices are in US Dollars and do not include duties



The L-com FCA-SLCAMTRJUD10 is a Duplex single mode armored fiber optic patch cable, with LC/APC to MTRJ/UPC connectors. The L-com FCA-SLCAMTRJUD10 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SLCAMTRJUD10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • LC/APC to MTRJ/UPC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.