Fiber Optic Patch Cable FC/UPC to LC/UPC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 2 meter

Item # FCA-SFCULCUD2
Availability
19
Price Table
Quantity Price
1 - 24 $12.49
25 - 49 $11.99
50 - 99 $11.62
100 + Call Us
Add to Cart

Description

The L-com FCA-SFCULCUD2 is a Duplex single mode armored fiber optic patch cable, with FC/UPC to LC/UPC connectors. The L-com FCA-SFCULCUD2 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SFCULCUD2 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • FC/UPC to LC/UPC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA