L-com

Fiber Optic Patch Cable FC to ST Duplex 9/125 single mode OS1 LSZH, 10 meter

  • Picture of Fiber Optic Patch Cable FC to ST Duplex 9/125 single mode OS1 LSZH, 10 meter
Picture of Fiber Optic Patch Cable FC to ST Duplex 9/125 single mode OS1 LSZH, 10 meter
SKU FCA-FCST-DPS1Z-10
Available to Ship 4
Quantity Price
1 - 24 $6.39
25 - 49 $6.07
50 - 99 $5.75
100 + Call Us
Price $6.39

All Prices are in US Dollars and do not include duties



The L-com FCA-FCST-DPS1Z-10 is a Duplex single mode fiber optic patch cable, with FC to ST connectors. The L-com FCA-FCST-DPS1Z-10 is constructed with 9/125 OS1 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FCST-DPS1Z-10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC to ST connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket

Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.