Fiber Optic Patch Cable FC/PC-LC/PC Simplex 100/140 Large Core Multimode Fiber 3.0mm PVC 1 m

Item # FCA-FCLC-SPLCV-01
Availability
15
Price Table
Quantity Price
1 - 9 $24.00
10 - 24 $23.52
25 - 99 $23.04
100 + Call Us
Add to Cart

Description

The L-com FCA-FCLC-SPLCV-01 is a Simplex 100/140 Large Core Multimode Fiber optic patch cable with FC/PC to LC/PC connectors with cable lengths of 1 and 5 meters. For optimum power transmission the L-com FCA-FCLC-SPLCV-01 has been manufactured with the highest quality 100/140 Large Core Multimode Fiber and protected by the industry's best 3.0mm PVC jacket. The Large Core Multimode Fiber used in the L-com FCA-FCLC-SPLCV-01 has a power rating from 3 to 10 watts making this Fiber Optic Patch Cable an ideal choice for therapeutic and surgical medical applications and high-power lasers widely used in industrial and telecommunication products. L-com offers all form factors of Fiber Optical Cables, Fiber Optic Adapters/Couplers and Optical transceivers for all your photonic applications and product needs. Now you have a reliable, compatible and affordable means to expand your fiber optic designs and products while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • 100/140 Large Core Fiber - 100um Core Size - 140um Cladding
  • Suitable for high-powered applications up to 10 watts
  • Optimized for operation at the 850nm and 1300nm
  • Industrial grade PVC Jacket
Application
  • Power transmissions using a high-power laser source
  • Optical pumping of solid-state lasers
  • Sensing - DTS, DSS and DAS
  • Spectroscopy
  • Medical Instruments - Optogenetics


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov