Fiber Optic Patch Cable FC/APC to ST/APC Simplex 9/125 SMF G.652.D 3.0mm Black, (LSZH) w/ internal spiral armor, 10 meter

Item # FCA-SFCASTAS10
Availability
15
Price Table
Quantity Price
1 - 24 $6.12
25 - 49 $5.81
50 - 99 $5.51
100 + Call Us
Add to Cart

Description

The L-com FCA-SFCASTAS10 is a Simplex single mode armored fiber optic patch cable, with FC/APC to ST/APC connectors. The L-com FCA-SFCASTAS10 is constructed with 9/125 G.652.D single mode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SFCASTAS10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • FC/APC to ST/APC connectors
  • 9/125 G.652.D fiber
  • 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA