L-com

Fiber Optic Patch Cable, FC/APC Narrow Key to SC/APC Simplex PM (Polarized Maintaining), 1550nm, 0.25mm Bare Fiber, 1-Meter

  • Picture of Fiber Optic Patch Cable, FC/APC Narrow Key to SC/APC Simplex PM (Polarized Maintaining), 1550nm, 0.25mm Bare Fiber, 1-Meter
  • Picture of Fiber Optic Patch Cable, FC/APC Narrow Key to SC/APC Simplex PM (Polarized Maintaining), 1550nm, 0.25mm Bare Fiber, 1-Meter
  • Picture of Fiber Optic Patch Cable, FC/APC Narrow Key to SC/APC Simplex PM (Polarized Maintaining), 1550nm, 0.25mm Bare Fiber, 1-Meter
Picture of Fiber Optic Patch Cable, FC/APC Narrow Key to SC/APC Simplex PM (Polarized Maintaining), 1550nm, 0.25mm Bare Fiber, 1-Meter
SKU FCA-PM15FCASCA-0-01
Available to Ship 10
Quantity Price
1 - 9 $307.99
10 - 24 $295.67
25 - 99 $283.35
100 + Call Us
Price $307.99

All Prices are in US Dollars and do not include duties



The L-Com FCA-PM15FCASCA-0-01 is a polarized maintaining simplex fiber optic cable is constructed from high quality material and has a 0.25mm fiber diameter. This fiber provides high stability and reliability and has a simplex form factor that encompasses optical fiber with connectors. The bare fiber diameter of this cable is 0.25mm, which makes it standard for most of the fiber optic applications.

The fiber optic patch cable has FC/APC narrow key to SC/APC connectors aligned to slow axis. This FCA-PM15FCASCA-0-01 fiber cable has a 1-meter length along with multiple length options per variant which gives you the right amount of length for your project. This high-quality simplex patch cord features high return loss.

Our FC-to-SC connector fiber optic patch cable is suitable for fiber laser, fiber amplifier, fiber optic guidance, inertial components, metrology and interferometric sensors, telecommunications components and test and measurement applications. The FCA-PM15FCASCA-0-01 fiber optic cable has LC, SC, FC, in-series and between-series configurations. Our fiber optic cable connector utilizes APC (Angle Polished Contact) that minimizes back reflection due to an 8°angle-polish applied to end faces.

L-Com has one of the largest in-stock selections of simplex polarized maintaining (PM) fiber optic patch cable with same-day shipment for domestic and international orders. Make your online purchase right now for high quality 0.25mm cable and take advantage of our same business-day shipping. We also manufacture and sell PMCWDM filters, couplers, and isolators with our 1 meter PM cables product line for all your polarized maintaining applications. Other lengths are also available on request, if you don't see the length, you are looking for please contact our expert technical support.


Features
  • Simplex PM Patchord
  • FC/APC narrow key to SC/APC connectors
  • Wavelength 1550nm
  • Aligned to slow axis
  • Extinction Ratio ≥23dB
  • Low insertion loss|High return Loss
  • High stability and reliability

Application
  • Fiber Laser
  • Fiber Amplifier
  • Fiber Optic Guidance/ Inertial Components
  • Metrology & Interferometric Sensors
  • Telecommunications Components
  • Test and Measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.