L-com

Fiber Optic Patch Cable FC/APC to LC/APC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 10 meter

  • Picture of Fiber Optic Patch Cable FC/APC to LC/APC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 10 meter
Picture of Fiber Optic Patch Cable FC/APC to LC/APC Duplex 9/125 SMF G.652.D 4.8mm Black, (LSZH) w/internal spiral armor, 10 meter
SKU FCA-SFCALCAD10
Available to Ship 22
Quantity Price
1 - 24 $32.39
25 - 49 $30.77
50 - 99 $29.15
100 + Call Us
Price $32.39

All Prices are in US Dollars and do not include duties



The L-com FCA-SFCALCAD10 is a Duplex single mode armored fiber optic patch cable, with FC/APC to LC/APC connectors. The L-com FCA-SFCALCAD10 is constructed with 9/125 G.652.D single mode fiber, and has a 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-SFCALCAD10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode armored fiber optic patch cable
  • FC/APC to LC/APC connectors
  • 9/125 G.652.D fiber
  • 4.8mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor

Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.