L-com

Fiber optic patch cable FC/APC to FC/APC simplex PM (Polarized Maintaining) 1064 nm, 0.9 mm fiber 1 meter

  • Picture of Fiber optic patch cable FC/APC to FC/APC simplex PM (Polarized Maintaining) 1064 nm, 0.9 mm fiber 1 meter
Picture of Fiber optic patch cable FC/APC to FC/APC simplex PM (Polarized Maintaining) 1064 nm, 0.9 mm fiber 1 meter
SKU FCA-PM10FCAFCA-9-01
Available to Ship 8
Quantity Price
1 - 9 $313.99
10 - 24 $301.43
25 - 99 $288.87
100 + Call Us
Price $313.99

All Prices are in US Dollars and do not include duties



The L-Com FCA-PM10FCAFCA-9-01 fiber optic cable is constructed from high quality material and has a 0.9 mm fiber diameter. This fiber cable has a simplex form factor that encompasses optical fiber with connectors. This polarized maintaining cable assembly has typical extinction ratio of 22 dB and maximum extinction ratio of 24 dB.

The fiber optic patch cable has FC/APC narrow key to FC/APC narrow key connectors aligned to slow axis. This FCA-PM10FCAFCA-9-01 fiber cable has a 1-meter length along with multiple length options per variant which gives you the right amount of length for your project. The 1-meter fiber optic cable is ready for deployment and is used to connect PM components and devices. L-com’s fiber optic patch cable is capable of operating at a temperature range of -20 to 70 degrees C.

Our FC-to-FC connector patch cable are suitable for fiber laser, fiber amplifier, fiber optic guidance, inertial components, metrology and interferometric sensors, telecommunications components and test and measurement applications. The FCA-PM10FCAFCA-9-01 fiber optic cable has LC, SC, FC, ST, in-series and between-series configurations. L-com’s polarized maintaining cable with 24 dB extinction ratio has a maximum wavelength of 1064 nm and return typical loss of 40 dB. Our fiber optic cable connector utilizes APC (Angle Polished Contact) that minimizes back reflection due to an 8°angle-polish applied to end faces.

L-com has one of the largest in-stock selections of fiber optic patch cable with same-day shipment for domestic and international orders. Make your online purchase right now for high quality 0.9 mm fiber cable and take advantage of our same-day shipping. We also manufacture and sell PMCWDM filters, couplers, and isolators with our 1-meter PM cables product line for all your polarized maintaining applications. Other lengths are also available on request, if you don't see the length, you are looking for please contact our expert technical support.


Features
  • Simplex PM Patchord
  • FC/APC narrow key to FC/APC narrow key connectors
  • Wavelength 1064nm
  • Aligned to slow axis
  • Extinction Ratio ≥22dB
  • Low insertion loss|High return Loss
  • High stability and reliability

Application
  • Fiber Laser
  • Fiber Amplifier
  • Fiber Optic Guidance/ Inertial Components
  • Metrology & Interferometric Sensors
  • Telecommunications Components
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.