L-com

Fiber Optic Patch Cable, Duplex LC UPC to LC UPC, MM OM5, 2.0mm LSZH, Lime Green-10M

  • Picture of Fiber Optic Patch Cable, Duplex LC UPC to LC UPC, MM OM5, 2.0mm LSZH, Lime Green-10M
Picture of Fiber Optic Patch Cable, Duplex LC UPC to LC UPC, MM OM5, 2.0mm LSZH, Lime Green-10M
SKU FCA-2M5LCULCUZ2-10
Available to Ship Call us
Quantity Price
1 - 24 $53.60
25 - 49 $50.92
50 - 99 $48.24
100 + Call Us
Price $53.60

All Prices are in US Dollars and do not include duties



The L-com FCA-2M5LCULCUZ2-10 is a fiber optic patch cable assembly that is equipped with dual LC/UPC to dual LC/UPC connectors. As an OM5 fiber optic jumper, this patch cable assembly is designed for ultra-high-speed, high-bandwidth data transmission, supporting greater distances and faster speeds than OM3 and OM4 fiber. The lime green fiber optic cable assembly has an LSZH-rated PE jacket and is available in length of 10 meters.

Our fiber optic cable can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. L-com’s FCA-2M5LCULCUZ2-10 patch cable has a maximum insertion loss of 0.3 dB. With an operating temperature range of -20 to 70 degrees C, this cable assembly provides reliable performance across diverse conditions.

This fiber optic cable from L-com is suitable for applications such as telecom and networking, data centers, enterprise and corporate networks, broadcasting and media production, military and defense, healthcare and medical imaging, transportation and rail, and oil and gas. Our patch cable comes with a fiber diameter of 50/125 um and a cable diameter of 2 mm. Additional dimensions, specifications, and CAD drawings for this FCA-2M5LCULCUZ2-10 fiber optic cord can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of dual LC/UPC to dual LC/UPC fiber optic patch cords for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OM5 multimode fiber optic cable that meets your requirements.


Features
  • Multimode OM5 indoor fiber optic cable assembly
  • Duplex LC UPC to Duplex LC UPC
  • Indoor Low Smoke Zero Halogen (LSZH) cable
  • Suitable for confined installations where flame resistance is required
  • 2.0mm x 4.1mm duplex zip-cord
  • Custom lengths available with the same fast delivery

Application
  • Telecom & Networking
  • Data Centers
  • Enterprise and Corporate Networks
  • Broadcasting & Media Production
  • Military & Defense
  • Healthcare & Medical Imaging
  • Transportation & Rail
  • Oil & Gas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.