L-com

Fiber Optic Optical Power Meter (850/1300/1310/1490/1550/1625nm) Single Channel, High Power

  • Picture of Fiber Optic Optical Power Meter (850/1300/1310/1490/1550/1625nm) Single Channel, High Power
Picture of Fiber Optic Optical Power Meter (850/1300/1310/1490/1550/1625nm) Single Channel, High Power
SKU FOTM-OPM-AH
Available to Ship Call us
Quantity Price
1 - 9 $409.99
10 - 24 $393.59
25 - 99 $377.19
100 + Call Us
Price $409.99

All Prices are in US Dollars and do not include duties



The L-com FOTM-OPM-AH is a handheld, multi-wavelength power meter. The FOTM-OPM-AH features a single channel design, with the ability to handle higher-powered inputs over seven (7) commonly used wavlengths. The FOTM-OPM-aH can be used on single mode and multmode fiber. The L-com FOTM-OPM-AH is one of thousands of fiber products and fiber accessories available in stock and ready to ship.

Features
  • Multiple Wavelength Fiber Optic Power Meter
  • 850, 1270,1310,1490,1550,1577 and 1610nm wavelength testing
  • Suited for higher-powered signals

Application
  • Fiber Test and Measurement
  • Fiber Characterization
  • High-Powered Optical Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.