- Home /
- Fiber Optic /
- Cable Assemblies /
- OM5 Multimode 50/125 Micron /
- FODSC-OM5
OM5 50/125 Multimode Fiber Cable, Dual SC / Dual SC with OFNR Zipcord Jacket
Fiber Optic Patch Cable, Dual SC/UPC to SC/UPC 50/125 µm Multimode OM5 Riser-10M
FODSC-OM5-10
$25.09
Fiber Optic Patch Cable, Dual SC/UPC to SC/UPC 50/125 µm Multimode OM5 Riser-15M
FODSC-OM5-15
$34.49
Fiber Optic Patch Cable, Dual SC/UPC to SC/UPC 50/125 µm Multimode OM5 Riser-20M
FODSC-OM5-20
$43.69
These OM5, 50/125 Multimode laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Typically, 100 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers). The OM5 fiber is optimized for SWDM (short wavelength division multiplexing) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.