L-com

Fiber Optic Patch Cable, Dual LC/UPC to LC/UPC 50/125 µm Multimode OM5 LSZH, Lime Green-3M

  • Picture of Fiber Optic Patch Cable, Dual LC/UPC to LC/UPC 50/125 µm Multimode OM5 LSZH, Lime Green-3M
Picture of Fiber Optic Patch Cable, Dual LC/UPC to LC/UPC 50/125 µm Multimode OM5 LSZH, Lime Green-3M
SKU FODZLC-OM5-3
Available to Ship 22
Quantity Price
1 - 24 $15.69
25 - 49 $14.91
50 - 99 $14.12
100 + Call Us
Price $15.69

All Prices are in US Dollars and do not include duties



These OM5, 50/125 Multimode laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with LC style connectors. Typically, 100 Gigabit applications are run on 9/125 Single mode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed,low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers). The OM5 fiber is optimized for SWDM (short wavelength division multiplexing) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Supports wide range of data rates, up to 400Gbps
  • Backwards-compatible with OM4 and OM3 fiber
  • 3.0 x 6.0mm Zipcord
  • LSZH (low smoke zero halogen) jacket
  • Used to connect patch panels and/or network devices that require OM5, 50/125 multimode cabling

Application
  • Data Centers/ Enterprise Networking
  • 100 Gigabit Ethernet
  • SWDM
  • VCSEL Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.