L-com

Fiber Optic Patch Cable, Flex Boot Dual LC/ PC to SC/PC OM3 Bend Insensitive Multimode, OFNR, Aqua-5M

  • Picture of Fiber Optic Patch Cable, Flex Boot Dual LC/ PC to SC/PC OM3 Bend Insensitive Multimode, OFNR, Aqua-5M
  • Picture of Fiber Optic Patch Cable, Flex Boot Dual LC/ PC to SC/PC OM3 Bend Insensitive Multimode, OFNR, Aqua-5M
Picture of Fiber Optic Patch Cable, Flex Boot Dual LC/ PC to SC/PC OM3 Bend Insensitive Multimode, OFNR, Aqua-5M
SKU FODBIFLC-FSC-OM3-05
Available to Ship 51
Quantity Price
1 - 24 $64.19
25 - 49 $61.62
50 - 99 $59.70
100 + Call Us
Price $64.19

All Prices are in US Dollars and do not include duties



L-com's Flex-Boot Multimode, 10 Gigabit, OM3 LC to SC assemblies are designed to fit in tight spaces and in applications where a non-standard angle of connection is required. These fiber optic patch cables are built using bend insensitive fiber and feature OFNR (Riser rated) jackets along with LC style connectors. These cables utilize specialized flexible boots that can be bent in a variety of angles including 90° without exceeding the recommended bend tolerances of the cable. Bend them into the angle that best fits your application! Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize LC and SC style connectors and require OM3 50/125µm multimode cabling
  • Connectors utilize a PC polish
  • Flexible boots are able to be bent and set in different orientations to accommodate tight spaces
  • 3.0 x 6.0mm zipcord
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Support 10 Gigabit data rates

Application
  • 100Base-FX
  • 802.3u
  • FTTX
  • Industrial Networks
  • 802.3z

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.