L-com

Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM3 Multimode, OFNR, Aqua-2M

  • Picture of Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM3 Multimode, OFNR, Aqua-2M
  • Picture of Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM3 Multimode, OFNR, Aqua-2M
Picture of Fiber Optic Patch Cable, Dual SC/ PC to SC/PC OM3 Multimode, OFNR, Aqua-2M
SKU FODSC-10G-02
Available to Ship 24
Quantity Price
1 - 24 $28.29
25 - 49 $26.88
50 - 99 $25.46
100 + Call Us
Price $28.29

All Prices are in US Dollars and do not include duties



These revolutionary new OM3, laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Connector options include ST, SC, and LC styles. Typically 10 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • OFNR (Riser) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that require OM3, 50/125µm multimode cabling
  • Connectors utilize a PC polish
  • 3.0 x 6.0mm zipcord
  • Support 10 Gigabit data rates

Application
  • FTTX
  • 10 Gigabit networks
  • LAN
  • VCSEL applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.