L-com

OM1 62.5/125, Multimode Fiber Cable, Dual SC / Dual SC, Orange 15.0m

  • Picture of OM1 62.5/125, Multimode Fiber Cable, Dual SC / Dual SC, Orange 15.0m
Picture of OM1 62.5/125, Multimode Fiber Cable, Dual SC / Dual SC, Orange 15.0m
SKU FODSC-OR-15
Available to Ship Call us
Quantity Price
1 - 24 $24.19
25 - 49 $22.98
50 - 99 $21.77
100 + Call Us
Price $24.19

All Prices are in US Dollars and do not include duties



L-com's colored fiber optic cable series provide an easy way to identify ports and equipment in crowded IT closets. By utilizing color codes, ports can be segmented by usage. For example, red could denote VoIP services and blue could represent server connections. Each cable undergoes a double ended loss test before shipping ensuring the highest quality. Color choices are red, green, blue and yellow. Order online today!

Features
  • Cable Jacket OD: 3.0mm
  • Multiple colors to choose from adds to design flexibility
  • Used to connect Multimode OM1 62.5/125 duplex fiber ports on communications equipment and patch panels
  • OFNR (Riser rated) jacket complies with stringent building codes
  • RoHS Compliant

Application
  • 100Base-FX
  • 802.3u
  • 802.3z
  • FTTX
  • Industrial Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.