Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

OM1 62.5/125 900um Fiber Pigtail ST, Brown 1.0m

  • Picture of OM1 62.5/125  900um Fiber Pigtail ST, Brown 1.0m
Picture of OM1 62.5/125  900um Fiber Pigtail ST, Brown 1.0m
SKU FPT9OM1-ST-BRN-1
Available to Ship 7
Quantity Price
1 - 24 $1.77
25 - 49 $1.59
50 - 99 $1.42
100 + Call Us
Price $1.77

All Prices are in US Dollars and do not include duties



L-com's OM1 62.5/125 Simplex Multimode fiber pigtail cables provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring ST style connectors, the jackets are available in all the standard colors and are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Available in all 12 standard fiber colors
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stock lengths are 1, 2 and 3 meters
  • Used to connect patch panels and/or network devices that utilize ST style connectors and require 900um, OM1 62.5/125 Multimode cabling

Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.