L-com

MPO w/ pins to MPO w/ pins, 8 fiber,Type A,OM3 50/125µm Multimode, OFNR Jacket, Aqua, 5 meter

  • Picture of MPO w/ pins to MPO w/ pins, 8 fiber,Type A,OM3 50/125µm Multimode, OFNR Jacket, Aqua, 5 meter
Picture of MPO w/ pins to MPO w/ pins, 8 fiber,Type A,OM3 50/125µm Multimode, OFNR Jacket, Aqua, 5 meter
SKU MPMM8OM3AR-5
  Available for backorder
Quantity Price
1 - 9 $78.99
10 - 24 $75.83
25 - 99 $72.67
100 + Call Us
Price $78.99

All Prices are in US Dollars and do not include duties



L-com’s MPMM8OM3AR-5 is a fiber optic patch cable assembly that is suitable for data centers/enterprise networking, server connectivity, and 40 Gbps Ethernet applications. This aqua blue fiber optic cable is equipped with MPO (w/ pins) male to MPO (w/ pins) male connectors. Our patch cable assembly has a type A (key up, key down) polarity. This fiber optic cable assembly is available in a length of 5 meters.

This MPO (w/ pins) male to MPO (w/ pins) male cable comes with a multimode OM3 fiber and has a fiber diameter of 50/125 µm. The MPMM8OM3AR-5 fiber optic patch cable from L-com features an OFNR-rated jacket. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic patch cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM3 fiber optic cable for your requirements.


Features
  • MPO Patch Cable, Male MPO (w/ pins) to Male MPO (w/ pins)
  • 3.0mm, round OFNR jacketing
  • Type A Polarity, (KEY UP KEY DOWN)
  • Fully compatible with US Conec MTP products
  • Indoor Multimode OM3

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40Gbps Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.