L-com

MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, OM1 62.5/125 Multimode, OFNR Jacket, Orange, 50.0m

  • Picture of MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, OM1 62.5/125 Multimode, OFNR Jacket, Orange, 50.0m
  • Picture of MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, OM1 62.5/125 Multimode, OFNR Jacket, Orange, 50.0m
Picture of MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, OM1 62.5/125 Multimode, OFNR Jacket, Orange, 50.0m
SKU MTPF12-50
Available to Ship 3
Quantity Price
1 - 9 $429.99
10 - 24 $412.79
25 - 99 $395.59
100 + Call Us
Price $429.99

All Prices are in US Dollars and do not include duties



These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM1 62.5/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. Available in 6 or 12 count MPO to MPO versions with or without alignment pins as well as MPO to fan-out assemblies utilizing LC, SC or ST connectors. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • High-density 2.5*4.8mm ribbon fiber construction
  • Precision-aligned MPO connectors
  • Optimized for parallel optics
  • Robust ribbon cable jacket

Application
  • Switch-to-switch and switch-to-server interconnects
  • MPO trunk extensions and cross-connects
  • Parallel optical transceivers (QSFP+, QSFP28, QSFP56)
  • High-density patch panels and fiber distribution frames
  • Enterprise, colocation, and hyperscale data centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.