L-com

MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, 9/125 Singlemode, OFNR Jacket, Yellow, 50.0m

  • Picture of MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, 9/125 Singlemode, OFNR Jacket, Yellow, 50.0m
  • Picture of MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, 9/125 Singlemode, OFNR Jacket, Yellow, 50.0m
Picture of MPO w/o pins to MPO w/o pins, 12 Fiber Ribbon, 9/125 Singlemode, OFNR Jacket, Yellow, 50.0m
SKU MPFF12S-50
Available to Ship 11
Quantity Price
1 - 9 $167.99
10 - 24 $161.27
25 - 99 $154.55
100 + Call Us
Price $167.99

All Prices are in US Dollars and do not include duties



L-com’s MPFF12S-50 is a fiber optic patch cable assembly that is suitable for switch-to-switch and switch-to-server interconnects, MPO trunk extensions and cross-connects, parallel optical transceivers (QSFP+, QSFP28, QSFP56), high-density patch panels and fiber distribution frames, enterprise, colocation, and hyperscale data center applications. This yellow fiber optic cable is equipped with 12 fiber MPO (w/o pins) to MPO (w/o pins) connectors. This fiber optic cable assembly is available in a length of 50 meters and has a cable diameter of 4.8 mm.

This MPO (w/o pins) female to MPO (w/o pins) female patch cable comes with a single mode OS1 fiber and has a fiber diameter of 9/125 µm. The MPFF12S-50 fiber optic patch cable from L-com features an OFNR-rated jacket and can operate at temperatures ranging from -40 to 75 degrees C. Additional dimensions, specifications, and CAD drawings for this patch cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic patch cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single mode OS1 fiber optic cable for your requirements.


Features
  • High-density 2.5*4.8mm ribbon fiber construction
  • Precision-aligned MPO connectors
  • Optimized for parallel optics
  • Robust ribbon cable jacket

Application
  • Switch-to-switch and switch-to-server interconnects
  • MPO trunk extensions and cross-connects
  • Parallel optical transceivers (QSFP+, QSFP28, QSFP56)
  • High-density patch panels and fiber distribution frames
  • Enterprise, colocation, and hyperscale data centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.